Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | AL-60025143Z |
| End Type 1 | Male ORB ISO 6149-3 |
| End type 2 | Female ORB port ISO 6149-1 |
| Finish plating | Zinc |
| Hex size 5 IN | 1.260 |
| Hex size 5 MM | 32.0 |
| Item type | Adapter-straight |
| Product material | Carbon steel |
| Product serial name | AL-60025143 |
| Thread sealant | No |
| Thread size 2 | M27x2 |