Product specifications
Characteristic | Value |
|---|---|
| Brand | Winner by Danfoss |
| Catalog Item | AL-60025160Z |
| End size 1 | -27 |
| End size 2 | -27 |
| End type 1 | Male ORB ISO 6149-2 |
| End type 2 | Female ORB port ISO 6149-1 |
| Finish plating | Zinc |
| Hex size 5 IN | 1.260 |
| Hex size 5 MM | 32.0 |
| Item type | Adapter-straight |
| Product material | Carbon steel |
| Product serial name | AL-60025160 |
| Seal material | Nitrile (NBR) |
| Thread sealant | No |
| Thread size 1 | M27x2 |
| Thread size 2 | M27x2 |