Product specifications
Characteristic | Value |
|---|---|
| Brand | Winner by Danfoss |
| Catalog Item | B2015-8-12 |
| End type 1 | Male ORB BSPP |
| End type 2 | Male pipe BSPT |
| Finish plating | Zinc |
| Hex size 1 IN | 1.181 |
| Hex size 1 MM | 30.000 |
| Product material | Carbon steel |
| Thread sealant | No |
| Thread size 1 | G 1/2 |
| Thread size 2 | R 3/4 |
