Product specifications
Characteristic | Value |
|---|---|
| Brand | Winner by Danfoss |
| Catalog Item | B2045-2 |
| End Type 1 | Male pipe BSPT |
| End type 2 | Female BSPP swivel |
| Finish plating | Zinc |
| Hex size 1 IN | 0.551 |
| Hex size 1 MM | 14.0 |
| Hex size 2 IN | 0.551 |
| Hex size 2 MM | 14.0 |
| Product material | Carbon steel |
| Thread sealant | No |
| Thread size 1 | R 1/8 |
| Thread size 2 | G 1/8-28 |
