Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Tee |
| Brand | Winner by Danfoss |
| Catalog Item | BB-12XZ |
| Drop dimension IN | 1.457 |
| Drop dimension MM | 37.00 |
| End size 1 | -12 |
| End size 2 | -12 |
| End size 3 | -12 |
| End Type 1 | Male BSPP 60 degree cone |
| End type 2 | Female JIS BSPP 60 degree cone |
| End type 3 | Male BSPP 60 degree cone |
| Finish plating | Zinc |
| Hex size 5 IN | 1.299 |
| Hex size 5 MM | 33.0 |
| Item type | Adapter-tee |
| Product material | Carbon steel |
| Product serial name | BB-X |
| Thread sealant | No |
| Thread size 1 | G 3/4-14 |
| Thread size 3 | G 3/4-14 |