Product specifications
Characteristic | Value |
|---|---|
| Brand | Winner by Danfoss |
| Catalog Item | BB-32Z |
| End size 1 | -32 |
| End size 2 | -32 |
| End size 3 | -32 |
| End Type 1 | Male BSPP 60 degree cone |
| End Type 2 | Female BSPP swivel |
| End type 3 | Male BSPP 60 degree cone |
| Finish plating | Zinc |
| Hex size 2 MM | 70.000 |
| Hex size 4 MM | 63.0 |
| Item type | Adapter-tee |
| Product material | Carbon steel |
| Product serial name | BB |
| Thread size 1 | G 2 |
| Thread size 2 | G 2 |
| Thread size 3 | G 2 |