Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Tee |
| Brand | Winner by Danfoss |
| Catalog Item | BJ-05XZ |
| Drop dimension IN | 0.728 |
| Drop dimension MM | 18.5 |
| End size 1 | -5 |
| End size 2 | -5 |
| End size 3 | -5 |
| End type 1 | Male 37 degree |
| End type 2 | Female 37 degree swivel |
| End type 3 | Male 37 degree |
| Finish plating | Zinc |
| Hex size 5 IN | 0.551 |
| Hex size 5 MM | 14.0 |
| Item type | Adapter-tee |
| Product material | Carbon steel |
| Product serial name | BJ-X |
| Thread sealant | No |
| Thread size 1 | 1/2-20 UNF |
| Thread size 3 | 1/2-20 UNF |