Product specifications
Characteristic | Value |
|---|---|
| Bolt grade | Grade 5 |
| Brand | Weatherhead by Danfoss |
| Catalog Item | BK12 |
| Drive design | Hex |
| Head style | Hex |
| Product height in | 0.560 |
| Product height mm | 14.224 |
| Product length in | 1.750 |
| Product length mm | 44.450 |
| Product width in | 0.560 |
| Product width mm | 14.224 |
| Thread size | 3/8-24 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975003022 |
