Misc Bolt Steel Grade 5
BK16
Product specifications
Characteristic | Value |
|---|
| Bolt grade | Grade 5 |
| Brand | Weatherhead by Danfoss |
| Catalog Item | BK16 |
| Drive design | Hex |
| Head style | Hex |
| Thread size | 7/16-20 |
General specifications
Characteristic | Value |
|---|
| EAN/UPC | 725975003039 |