Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 90 Degree |
| Catalog Item | C3409X6 |
| Drop dimension IN | 1.020 |
| Drop dimension MM | 25.90 |
| End size 1 | -6 |
| End size 2 | -6 |
| End Type 1 | Male pipe (NPTF) |
| End type 2 | Male pipe (NPTF) |
| Finish plating | Zinc |
| Item type | Adapter-elbow |
| Product material | Carbon steel |
| Product serial name | 2089 |
| Thread sealant | Yes |
| Thread size 2 | 3/8-18 NPTF |
