Product specifications
Characteristic | Value |
|---|---|
| Brand | Weatherhead by Danfoss |
| Catalog Item | C5129X10 |
| Finish plating | Dura-Kote |
| Hex size 1 IN | 1.000 |
| Hex size 1 MM | 25.400 |
| Product material | Carbon steel |
| Thread sealant | No |
| Thread size 1 | 7/8-14 UNF |
| Working temp max C | 204 |
| Working temp max F | 400 |
| Working temp min C | -54 |
| Working temp min F | -65 |
