Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Catalog Item | C5205X8 |
| End size 1 | -8 |
| End size 2 | -8 |
| End Type 1 | Male 37 degree |
| End type 2 | Male 37 degree |
| Finish plating | Zinc |
| Hex size 5 IN | 0.827 |
| Hex size 5 MM | 21.0 |
| Item type | Adapter-straight |
| Product material | Carbon steel |
| Product serial name | 2021 |
| Thread sealant | Yes |
| Thread size 2 | 3/8-18 NPTF |
