Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Catalog Item | C5315X10X16 |
| End size 1 | -16 |
| End size 2 | -10 |
| End Type 1 | Male 37 degree |
| End type 2 | Male 37 degree |
| Finish plating | Zinc |
| Hex size 5 IN | 1.496 |
| Hex size 5 MM | 38.0 |
| Item type | Adapter-straight |
| Product material | Carbon steel |
| Product serial name | 202702 |
| Thread sealant | No |
| Thread size 2 | 7/8-14 UNF |