Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Tee |
| Brand | Winner by Danfoss |
| Catalog Item | CB-08SV |
| Complete connector | Yes |
| Drop dimension IN | 1.358 |
| Drop dimension MM | 34.50 |
| End size 1 | -8 |
| End size 2 | -8 |
| End size 3 | -8 |
| End Type 1 | Male BSPP 60 degree cone |
| End type 2 | Male BSPP 60 degree cone |
| End type 3 | Female JIS BSPP 60 degree cone |
| Finish plating | Passivate |
| Hex size 1 IN | 1.063 |
| Hex size 1 MM | 27.000 |
| Hex size 3 MM | 27.0 |
| Hex size 5 IN | 0.866 |
| Hex size 5 MM | 22.0 |
| Item type | Adapter-tee |
| Product material | 316L Stainless steel |
| Product serial name | CB |
| Thread sealant | No |
| Thread size 1 | G 1/2-14 |
| Thread size 2 | G 1/2-14 |
| Thread size 3 | G 1/2-14 |