Product specifications
Characteristic | Value |
|---|---|
| Brand | Winner by Danfoss |
| Catalog Item | CB-10ZN |
| End size 1 | -10 |
| End size 2 | -10 |
| End size 3 | -10 |
| End Type 1 | Male BSPP 60 degree cone |
| End Type 2 | Male BSPP 60 degree cone |
| End type 3 | Female BSPP swivel |
| Finish plating | Zinc nickel |
| Hex size 3 MM | 30.000 |
| Hex size 4 MM | 22.000 |
| Item type | Adapter-tee |
| Product material | Carbon steel |
| Product serial name | CB |
| Thread size 1 | G 5/8 |
| Thread size 2 | G 5/8 |
| Thread size 3 | G 5/8 |
