Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Tee |
| Brand | Winner by Danfoss |
| Catalog Item | CJ-06-04-06JRSV |
| Complete connector | Yes |
| End size 1 | -6 |
| End size 2 | -4 |
| End size 3 | -6 |
| End Type 1 | Male 37 degree |
| End Type 2 | Male 37 degree |
| End type 3 | Female 37 degree swivel |
| Finish plating | Passivate |
| Hex size 3 MM | 19.000 |
| Hex size 5 MM | 14.000 |
| Item type | Adapter-tee |
| Product material | 316L Stainless steel |
| Product serial name | CJ |
| Thread sealant | No |
| Thread size 1 | 9/16-18 UNF |
| Thread size 2 | 7/16-20 UNF |
| Thread size 3 | 9/16-18 UNF |