Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Tee |
| Brand | Winner by Danfoss |
| Catalog Item | CJ-08ZF |
| End size 1 | -8 |
| End size 2 | -8 |
| End size 3 | -8 |
| End type 1 | Male 37 degree |
| End type 2 | Male 37 degree |
| End type 3 | Female 37 degree swivel |
| Finish plating | Zinc |
| Hex size 3 MM | 22.0 |
| Hex size 4 MM | 19.0 |
| Item type | Adapter-tee |
| Product height in | 1.692 |
| Product height mm | 43.000 |
| Product length in | 2.952 |
| Product length mm | 75.000 |
| Product material | Carbon steel |
| Product serial name | CJ |
| Product width in | 0.866 |
| Product width mm | 22.000 |
| Thread size 1 | 3/4-16 UNF |
| Thread size 2 | 3/4-16 UNF |
| Thread size 3 | 3/4-16 UNF |