Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Tee |
| Brand | Winner by Danfoss |
| Catalog Item | CJ-10-06-10Z |
| End size 1 | -10 |
| End size 2 | -6 |
| End size 3 | -10 |
| End Type 1 | Male 37 degree |
| End Type 2 | Male 37 degree |
| End type 3 | Female 37 degree swivel |
| Finish plating | Zinc |
| Hex size 3 MM | 27.000 |
| Hex size 4 MM | 22.000 |
| Item type | Adapter-tee |
| Product material | Carbon steel |
| Product serial name | CJ |
| Thread size 1 | 7/8-14 UNF |
| Thread size 2 | 9/16-18 UNF |
| Thread size 3 | 7/8-14 UNF |