Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Tee |
| Brand | Winner by Danfoss |
| Catalog Item | CJ-12JRZ |
| Drop dimension IN | 1.740 |
| Drop dimension MM | 44.20 |
| End size 1 | -12 |
| End size 2 | -12 |
| End size 3 | -12 |
| End type 1 | Male 37 degree |
| End type 2 | Male 37 degree |
| End type 3 | Female 37 degree swivel |
| Finish plating | Zinc |
| Hex size 1 IN | 1.260 |
| Hex size 1 MM | 32.000 |
| Hex size 5 IN | 1.063 |
| Hex size 5 MM | 27.0 |
| Item type | Adapter-tee |
| Product material | Carbon steel |
| Product serial name | CJ-JR |
| Thread size 2 | 1 1/16-12 UN |
| Thread size 3 | 1 1/16-12 UN |