Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Tee |
| Brand | Winner by Danfoss |
| Catalog Item | CJ-16-12-16SR |
| Complete connector | Yes |
| End size 1 | -16 |
| End size 2 | -12 |
| End size 3 | -16 |
| End type 1 | Male 37 degree |
| End type 2 | Male 37 degree |
| End type 3 | Female 37 degree swivel |
| Finish plating | Passivate |
| Hex size 3 MM | 41.000 |
| Hex size 5 MM | 33.000 |
| Item type | Adapter-tee |
| Product material | 304 Stainless steel |
| Product serial name | CJ |
| Thread sealant | No |
| Thread size 1 | 1 5/16-12 UN |
| Thread size 2 | 1 1/16-12 UN |
| Thread size 3 | 1 5/16-12 UN |
