Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Tee |
| Brand | Winner by Danfoss |
| Catalog Item | CJ-24JRSRX |
| Drop dimension IN | 2.461 |
| Drop dimension MM | 62.50 |
| End size 1 | -24 |
| End size 2 | -24 |
| End size 3 | -24 |
| End type 1 | Male 37 degree |
| End type 2 | Male 37 degree |
| End type 3 | Female 37 degree swivel |
| Finish plating | Passivate |
| Hex size 5 IN | 1.890 |
| Hex size 5 MM | 48.0 |
| Item type | Adapter-tee |
| Product material | 304 Stainless steel |
| Product serial name | CJ-JR |
| Thread size 2 | 7/8-12 UN |