Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Weatherhead by Danfoss |
| Compatible hose ID IN | 1.250 |
| Compatible hose ID MM | 31.750 |
| Construction Style | Reusable |
| Product material | Malleable cast iron |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975009109 |
