Product specifications
Characteristic | Value |
|---|---|
| Brand | Winner by Danfoss |
| Catalog Item | CS-12Z |
| End size 1 | -12 |
| End size 2 | -12 |
| End size 3 | -12 |
| End type 1 | Male JIS BSPP 60 cone |
| End type 2 | Male JIS BSPP 60 cone |
| End type 3 | Female JIS BSPP 60 cone |
| Finish plating | Zinc |
| Hex size 3 MM | 32.0 |
| Hex size 4 MM | 27.0 |
| Item type | Adapter-tee |
| Product material | Carbon steel |
| Product serial name | CS |
| Thread size 1 | G 3/4 |
| Thread size 2 | G 3/4 |
| Thread size 3 | G 3/4 |
