Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Winner Duffield by Danfoss |
| Catalog Item | D100-1616 |
| Compatible hose ID IN | 1.000 |
| Compatible hose ID MM | 25.400 |
| End size 1 | -24 |
| End type 1 | Male pipe BSPT |
| End type 2 | Line/hose/tube |
| Hose cut off factor IN | 1.319 |
| Hose cut off factor MM | 33.500 |
| Hose size | -16 |
| Inside diameter IN | 0.874 |
| Inside diameter MM | 22.200 |
| Product material | Carbon steel |