Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Hoses and fittings
Connectors and quick disconnect couplings
Adapters and swivel joints
Steel adapters
D147-1418
ADPT NIPPLE 7/8 JIC M18 1.5
D147-1418
Catalog item:
D147-1418
Where to buy
Export PDF
Tools
Add to comparison
Add to comparison
D147-1418
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Winner by Danfoss
Catalog Item
D147-1418
Finish plating
Zinc
Hex size 1 IN
1.614
Hex size 1 MM
41.0
Product material
Carbon steel
Thread sealant
No
Thread size 1
1 1/16-12 UN
Thread size 2
M18x1.5