Product specifications
Characteristic | Value |
|---|---|
| Brand | Winner by Danfoss |
| Catalog Item | D34-0608 |
| End type 1 | Male pipe BSPT |
| End type 2 | Female pipe BSPT |
| Finish plating | Zinc |
| Hex size 1 IN | 1.063 |
| Hex size 1 MM | 27.0 |
| Product material | Carbon steel |
| Thread sealant | No |
| Thread size 1 | R 3/8-19 |
| Thread size 2 | R 1/2-14 |