Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Tee |
| Brand | Winner Duffield by Danfoss |
| Catalog Item | D77-090904 |
| Drop dimension IN | 1.090 |
| Drop dimension MM | 27.70 |
| End size 1 | -9 |
| End size 2 | -9 |
| End size 3 | -4 |
| End Type 1 | Male 37 degree |
| End type 2 | Male pipe BSPT |
| Finish plating | Zinc |
| Item type | Adapter-tee |
| Product material | Carbon steel |
| Product serial name | D77 |
| Thread sealant | No |
| Thread size 2 | 9/16-18 UNF |
| Thread size 3 | RC 1/4 |