Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Tee |
| Brand | Winner Duffield by Danfoss |
| Catalog Item | D77-121208 |
| Drop dimension IN | 1.470 |
| Drop dimension MM | 37.30 |
| End size 2 | -12 |
| End size 3 | -8 |
| End Type 1 | Male 37 degree |
| End type 2 | Male pipe BSPT |
| End type 3 | Male 37 degree |
| Finish plating | Zinc |
| Item type | Adapter-tee |
| Product material | Carbon steel |
| Product serial name | D77 |
| Thread sealant | Yes |
| Thread size 2 | 3/4-16 UNF |
| Thread size 3 | 1/2-14 NPT |