Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | DA226-0407 |
| End size 1 | -4 |
| End size 2 | -7 |
| End Type 1 | Male BSPP 60 degree cone |
| End type 2 | Male BSPP 60 degree cone |
| Finish plating | Zinc |
| Hex size 1 IN | 0.748 |
| Hex size 1 MM | 19.000 |
| Hex size 5 IN | 0.748 |
| Hex size 5 MM | 19.0 |
| Item type | Adapter-straight |
| Product material | Carbon steel |
| Product serial name | DA226 |
| Thread sealant | No |
| Thread size 1 | G 1/4-19 |
| Thread size 2 | 7/16-20 UNF |
| Tube outside diameter 1 IN | 0.173 |
| Tube outside diameter 1 MM | 4.4 |
| Tube outside diameter 2 IN | 0.173 |
| Tube outside diameter 2 MM | 4.4 |