Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | DA226-2026 |
| End size 1 | -20 |
| End size 2 | -26 |
| End Type 1 | Male BSPP 60 degree cone |
| End type 2 | Male 37 degree |
| Hex size 1 IN | 1.960 |
| Hex size 1 MM | 49.800 |
| Hex size 5 IN | 1.969 |
| Hex size 5 MM | 50.0 |
| Item type | Adapter-straight |
| Product material | Carbon steel |
| Product serial name | 1DM |
| Thread sealant | No |
| Thread size 1 | G 1 1/4-11 |
| Thread size 2 | 1 5/8-12 UN |
| Tube outside diameter 1 IN | 1.079 |
| Tube outside diameter 1 MM | 27.4 |
| Tube outside diameter 2 IN | 1.079 |
| Tube outside diameter 2 MM | 27.4 |