Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Tee |
| Brand | Winner by Danfoss |
| Catalog Item | DB-16XZ |
| Drop dimension IN | 1.437 |
| Drop dimension MM | 36.50 |
| End size 1 | -16 |
| End size 2 | -16 |
| End size 3 | -16 |
| End Type 1 | Female JIS BSPP 60 degree cone |
| End type 2 | Female JIS BSPP 60 degree cone |
| End type 3 | Female JIS BSPP 60 degree cone |
| Finish plating | Zinc |
| Hex size 5 IN | 1.181 |
| Hex size 5 MM | 30.0 |
| Item type | Adapter-tee |
| Product material | Carbon steel |
| Product serial name | DB |
| Thread sealant | No |
| Thread size 1 | G 1-11 |
| Thread size 2 | G 1-11 |
| Thread size 3 | G 1-11 |