Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Tee |
| Catalog Item | DB-24XZ |
| Drop dimension IN | 1.988 |
| Drop dimension MM | 50.50 |
| End size 1 | -24 |
| End size 2 | -24 |
| End size 3 | -24 |
| End Type 1 | Female JIS BSPP 60 degree cone |
| End type 2 | Female JIS BSPP 60 degree cone |
| End type 3 | Female JIS BSPP 60 degree cone |
| Finish plating | Zinc |
| Hex size 1 IN | 2.165 |
| Hex size 1 MM | 55.000 |
| Hex size 2 IN | 2.165 |
| Hex size 3 IN | 2.165 |
| Hex size 3 MM | 55.0 |
| Hex size 5 IN | 1.890 |
| Hex size 5 MM | 48.0 |
| Item type | Adapter-tee |
| Product material | Carbon steel |
| Product serial name | DB |
| Thread sealant | No |
| Thread size 1 | G 1 1/2-11 |
| Thread size 2 | G 1 1/2-11 |
| Thread size 3 | G 1 1/2-11 |