Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Catalog Item | DIN3870-A3S38 |
| End size 1 | -32 |
| Finish plating | Dura-Kote |
| Hex size 1 IN | 2.362 |
| Hex size 1 MM | 60.0 |
| Item type | Nut |
| Product material | Carbon steel |
| Product serial name | DIN3870 |
| Thread sealant | No |
| Thread size 1 | M52x2 |