Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Tee |
| Brand | Winner by Danfoss |
| Catalog Item | DJ-10Z |
| Drop dimension IN | 1.024 |
| Drop dimension MM | 26.00 |
| End size 1 | -10 |
| End size 2 | -10 |
| End size 3 | -10 |
| End type 1 | Female 37 degree swivel |
| End type 2 | Female 37 degree swivel |
| End type 3 | Female 37 degree swivel |
| Finish plating | Zinc |
| Hex size 1 IN | 1.063 |
| Hex size 1 MM | 27.0 |
| Hex size 2 IN | 1.063 |
| Hex size 3 IN | 1.063 |
| Hex size 3 MM | 27.0 |
| Hex size 4 MM | 22.0 |
| Hex size 5 IN | 0.866 |
| Hex size 5 MM | 22.0 |
| Item type | Adapter-tee |
| Product material | Carbon steel |
| Product serial name | DJ |
| Thread sealant | No |
| Thread size 1 | 7/8-14 UNF |
| Thread size 2 | 7/8-14 UNF |
| Thread size 3 | 7/8-14 UNF |
