Product specifications
Characteristic | Value |
|---|---|
| Brand | Winner by Danfoss |
| Catalog Item | DQ-B12OGZ |
| Material | Carbon steel |
| Product height in | 1.358 |
| Product height mm | 34.493 |
| Product length in | 0.075 |
| Product length mm | 1.905 |
| Product width in | 1.358 |
| Product width mm | 34.493 |
