Product specifications
Characteristic | Value |
|---|---|
| Brand | Winner by Danfoss |
| Catalog Item | DQ-M20OGZ |
| Material | Carbon steel |
| Product height in | 1.004 |
| Product height mm | 25.502 |
| Product length in | 0.063 |
| Product length mm | 1.600 |
| Product width in | 1.004 |
| Product width mm | 25.502 |
