Product specifications
Characteristic | Value |
|---|---|
| Brand | Winner by Danfoss |
| Catalog Item | DQ-M27OGZ |
| Material | Carbon steel |
| Product height in | 1.299 |
| Product height mm | 32.995 |
| Product length in | 0.079 |
| Product length mm | 2.007 |
| Product width in | 1.299 |
| Product width mm | 32.995 |
