Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Catalog Item | E135-8-6 |
| End size 1 | -8 |
| End size 2 | -6 |
| End Type 1 | Male BSPP 60 degree cone |
| End type 2 | Male BSPP 60 degree cone |
| Finish plating | Zinc |
| Hex size 5 IN | 1.024 |
| Hex size 5 MM | 26.0 |
| Item type | Adapter-straight |
| Product material | Carbon steel |
| Product serial name | E135 |
| Thread size 2 | G 3/8 |
