Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Catalog Item | E136-16 |
| End size 1 | -16 |
| End size 2 | -16 |
| End type 1 | Male BSPP 60 degree cone |
| End type 2 | Male BSPP 60 degree cone |
| Finish plating | Zinc |
| Hex size 1 IN | 1.669 |
| Hex size 1 MM | 42.4 |
| Hex size 5 IN | 1.654 |
| Hex size 5 MM | 42.0 |
| Item type | Adapter-straight |
| Product material | Carbon steel |
| Product serial name | E136 |
| Thread sealant | No |
| Thread size 1 | G 1-11 |
| Thread size 2 | G 1-11 |
| Tube outside diameter 1 IN | 0.870 |
| Tube outside diameter 1 MM | 22.1 |
| Tube outside diameter 2 IN | 0.874 |
| Tube outside diameter 2 MM | 22.2 |
