Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Catalog Item | E136-20 |
| End size 1 | -20 |
| End size 2 | -20 |
| End type 1 | Male BSPP 60 degree cone |
| End type 2 | Male BSPP 60 degree cone |
| Finish plating | Zinc |
| Hex size 1 IN | 2.055 |
| Hex size 1 MM | 52.200 |
| Hex size 5 IN | 2.047 |
| Hex size 5 MM | 52.0 |
| Item type | Adapter-straight |
| Product material | Carbon steel |
| Product serial name | E136 |
| Thread sealant | No |
| Thread size 1 | G 1 1/4-11 |
| Thread size 2 | G 1 1/4-11 |
| Tube outside diameter 1 IN | 1.200 |
| Tube outside diameter 1 MM | 30.5 |
| Tube outside diameter 2 IN | 1.201 |
| Tube outside diameter 2 MM | 30.5 |
