Product specifications
Characteristic | Value |
|---|---|
| Brand | Winner by Danfoss |
| End size 1 | -4 |
| End size 2 | -4 |
| End size 3 | -4 |
| End type 1 | Female BSPP swivel |
| End type 2 | Male BSPP 60 degree cone |
| End type 3 | Female BSPP swivel |
| Finish plating | Zinc |
| Hex size 1 MM | 19.000 |
| Hex size 3 MM | 19.0 |
| Hex size 4 MM | 14.0 |
| Item type | Adapter-tee |
| Product material | Carbon steel |
| Product serial name | EB |
| Thread size 1 | G 1/4 |
| Thread size 2 | G 1/4 |
| Thread size 3 | G 1/4 |
