Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Tee |
| Brand | Winner by Danfoss |
| Catalog Item | EB-06Z |
| Drop dimension IN | 1.083 |
| Drop dimension MM | 27.50 |
| End size 1 | -6 |
| End size 2 | -6 |
| End size 3 | -6 |
| End Type 1 | Female JIS BSPP 60 degree cone |
| End type 2 | Male BSPP 60 degree cone |
| End type 3 | Female JIS BSPP 60 degree cone |
| Finish plating | Zinc |
| Hex size 1 IN | 0.866 |
| Hex size 1 MM | 22.0 |
| Hex size 2 IN | 0.866 |
| Hex size 2 MM | 22.0 |
| Hex size 5 IN | 0.630 |
| Hex size 5 MM | 16.0 |
| Item type | Adapter-tee |
| Product material | Carbon steel |
| Product serial name | EB |
| Seal material | Nitrile (NBR) |
| Thread sealant | No |
| Thread size 1 | G 3/8-19 |
| Thread size 2 | G 3/8-19 |
| Thread size 3 | G 3/8-19 |