Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Catalog Item | EKMB-16-4C |
| Complete connector | Yes |
| End size 1 | 8S |
| End size 2 | -4 |
| End type 1 | 24 degree tube port heavy duty |
| End type 2 | Male ORB ISO 11926-3 |
| Finish plating | Passivate |
| Hex size 5 MM | 20.6 |
| Item type | Adapter-straight |
| Product material | 316L Stainless steel |
| Product serial name | EKMB |
| Thread sealant | No |
| Thread size 1 | M16x1.5 |
| Thread size 2 | 7/16-20 UNF |