Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | ETN610672 |
| End size 1 | -14 |
| End size 2 | -16 |
| End Type 1 | Male ISO 9974-2 type E (light duty) |
| End type 2 | 24 degree tube port light duty |
| Hex size 5 IN | 0.748 |
| Hex size 5 MM | 19.0 |
| Item type | Adapter-straight |
| Product material | 316L Stainless steel |
| Product serial name | WAL |
| Seal material | Nitrile (NBR) |
| Thread sealant | No |
| Thread size 1 | M14x1.5 |
| Thread size 2 | M16x1.5 |