Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Complete connector | Yes |
| End size 1 | 10L |
| End size 2 | -4 |
| End Type 1 | 24 degree tube port light duty |
| End Type 2 | Banjo |
| Finish plating | Passivate |
| Hex size 2 MM | 19.0 |
| Hex size 5 MM | 22.0 |
| Item type | Adapter-other |
| Product material | 304 Stainless steel |
| Product serial name | ETN |
| Seal material | Nitrile (NBR) |
| Sub brand | Waltech |
| Thread sealant | No |
| Thread size 1 | M16x1.5 |
| Thread size 2 | G 1/4 |