Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Catalog Item | ETN620064SR |
| End size 1 | -42 |
| End size 2 | -42 |
| End Type 1 | 24 degree tube port light duty |
| End type 2 | 24 degree tube port light duty |
| Finish plating | Passivate |
| Hex size 5 IN | 2.165 |
| Hex size 5 MM | 55.0 |
| Item type | Adapter-straight |
| Product material | 304 Stainless steel |
| Product serial name | 1C-JR |
| Thread sealant | No |
| Thread size 1 | M52x2 |
| Thread size 2 | M52x2 |