Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Catalog Item | ETN620592VSR |
| End size 1 | -12 |
| End size 2 | -4 |
| End Type 1 | 24 degree tube port light duty |
| Finish plating | Passivate |
| Hex size 5 IN | 0.748 |
| Hex size 5 MM | 19.0 |
| Item type | Adapter-straight |
| Product material | 304 Stainless steel |
| Product serial name | 1CB-JRWDX |
| Seal material | Nitrile (NBR) |
| Thread sealant | No |
| Thread size 1 | M18x1.5 |
| Thread size 2 | G 1/4-19 |