Product specifications
Characteristic | Value |
|---|---|
| Brand | Winner by Danfoss |
| Catalog Item | FB-06Z |
| End size 1 | -6 |
| End size 2 | -6 |
| End size 3 | -6 |
| End type 1 | Female BSPP swivel |
| End type 2 | Female BSPP swivel |
| End type 3 | Male BSPP 60 degree cone |
| Finish plating | Zinc |
| Hex size 1 MM | 22.000 |
| Hex size 2 MM | 22.000 |
| Hex size 4 MM | 16.0 |
| Item type | Adapter-tee |
| Product material | Carbon steel |
| Product serial name | FB |
| Thread size 1 | G 3/8 |
| Thread size 2 | G 3/8 |
| Thread size 3 | G 3/8 |
