Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Tee |
| Brand | Winner by Danfoss |
| Catalog Item | FB-20Z |
| Drop dimension IN | 1.831 |
| Drop dimension MM | 46.50 |
| End size 1 | -20 |
| End size 2 | -20 |
| End size 3 | -20 |
| End Type 1 | Female BSPP swivel |
| End type 2 | Female BSPP swivel |
| End type 3 | Male BSPP 60 degree cone |
| Finish plating | Zinc |
| Hex size 1 IN | 1.969 |
| Hex size 1 MM | 50.000 |
| Hex size 2 IN | 1.969 |
| Hex size 2 MM | 50.000 |
| Hex size 4 MM | 41.0 |
| Hex size 5 IN | 1.614 |
| Hex size 5 MM | 41.0 |
| Item type | Adapter-tee |
| Product material | Carbon steel |
| Product serial name | FB |
| Thread sealant | No |
| Thread size 1 | G 1 1/4-11 |
| Thread size 2 | G 1 1/4-11 |
| Thread size 3 | G 1 1/4-11 |
