Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Catalog Item | FC1102-2420S |
| End size 1 | -24 |
| End size 2 | -20 |
| End type 1 | Split flange code 62 |
| End type 2 | Female braze |
| Finish plating | Oil |
| Item type | Adapter-shoulder |
| Product material | Carbon steel |
| Product serial name | FC1102 |
| Thread sealant | No |